??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Hybrid GL Cat6A plug 8+4p pl.
Bill of material
HARTING 09451251720
Product number of the Manufacturer
09451251720
Preview
Short Description
Connectors, Piercing termination, Contacts: 8, 4x 48 V, Hood, Straight, Size: Han® 3 A, Material: Polycarbonate (PC)
Long Description
Connectors, Piercing termination, Contacts: 8, 4x 48 V, Hood, Straight, Size: Han® 3 A, Material: Polycarbonate (PC)
Manufacturer Type Description
Han3A RJ45 Hybrid GL Cat6A plug 8+4p pl.
Alternative product number
09 45 125 1720
Manufacturer Name
HARTING
Delivery Time
80
max. connectable conductor cross-section multiple wire
0.220 mm^2
min. connectable conductor cross-section multiple wire
0.080 mm^2
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
RJ45
Conductor connection method
Throughput connection
Pole number
8
Manufacturer product description
Han3A RJ45 Hybrid GL Cat6A plug 8+4p pl.
certificate/approval
0
material of housing
Polycarbonate (PC)
Max. line cross section, flexible
0.220 mm^2
Min. line cross section, flexible
0.080 mm^2
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models