??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Hybrid GL Cat6A insert 8+4p
Bill of material
HARTING 09451001720
Product number of the Manufacturer
09451001720
Preview
Short Description
Connectors, Cable connector, Size: Han® 3 A, Contacts: 8, 4x 48 V, Conductor cross-section: 0.08 ... 0.22 mm²
Long Description
Connectors, Cable connector, Size: Han® 3 A, Contacts: 8, 4x 48 V, Conductor cross-section: 0.08 ... 0.22 mm²
Manufacturer Type Description
Han3A RJ45 Hybrid GL Cat6A insert 8+4p
Alternative product number
09 45 100 1720
Manufacturer Name
HARTING
Delivery Time
118
max. connectable conductor cross-section multiple wire
0.220 mm^2
min. connectable conductor cross-section multiple wire
0.080 mm^2
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Product type
Han3A RJ45 Hybrid GL Cat6A insert 8+4p
Brand
RJ45
Size
Han® 3 A
Insertion cycles, min.
500
Pole number
8
Manufacturer product description
Connectors, Cable connector, Size: Han® 3 A, Contacts: 8, 4x 48 V, Conductor cross-section: 0.08 ... 0.22 mm²
Manufacturer product designation
Connectors, Cable connector, Size: Han® 3 A, Contacts: 8, 4x 48 V, Conductor cross-section: 0.08 ... 0.22 mm²
certificate/approval
0
Max. line cross section, flexible
0.220 mm^2
Min. line cross section, flexible
0.080 mm^2
Minimum Order Quantity
1
Quantity Scale
10
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models