??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 GL Cat6A plug insert 8p
Bill of material
HARTING 09451001520
Preview
Product number of the Manufacturer
09451001520
Short Description
Connectors, Cable connector, Piercing termination, Size: Han® 3 A, Contacts: 8, Conductor cross-section: 0.08 ... 0.22 mm² Stranded
Long Description
Connectors, Cable connector, Piercing termination, Size: Han® 3 A, Contacts: 8, Conductor cross-section: 0.08 ... 0.22 mm² Stranded
Manufacturer Type Description
Han3A RJ45 GL Cat6A plug insert 8p
Alternative product number
09 45 100 1520
Manufacturer Name
HARTING
Delivery Time
35
max. connectable conductor cross-section multiple wire
0.22 mm²
min. connectable conductor cross-section multiple wire
0.08 mm²
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Product type
Han3A RJ45 GL Cat6A plug insert 8p
Brand
RJ45
Conductor connection method
Throughput connection
Size
Han® 3 A
Pole number
8
Manufacturer product description
Connectors, Cable connector, Piercing termination, Size: Han® 3 A, Contacts: 8, Conductor cross-section: 0.08 ... 0.22 mm² Stranded
Manufacturer product designation
Connectors, Cable connector, Piercing termination, Size: Han® 3 A, Contacts: 8, Conductor cross-section: 0.08 ... 0.22 mm² Stranded
certificate/approval
0
Max. line cross section, flexible
0.22 mm²
Min. line cross section, flexible
0.08 mm²
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models