??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Cat5 plug 4p IDC, AWG 26
Bill of material
HARTING 09451151110
Preview
Product number of the Manufacturer
09451151110
Short Description
Connectors, IDC termination, Contacts: 4, Hood, Straight, Size: Han® 3 A, Material: Zinc die-cast, Degree of protection: IP65, IP67
Long Description
Connectors, IDC termination, Contacts: 4, Hood, Straight, Size: Han® 3 A, Material: Zinc die-cast, Degree of protection: IP65, IP67
Manufacturer Type Description
Han3A RJ45 Cat5 plug 4p IDC, AWG 26
Alternative product number
09 45 115 1110
Manufacturer Name
HARTING
Delivery Time
353
max. connectable conductor cross-section multiple wire
0.12 mm²
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
RJ45
Application standards
EN 45545-2
Conductor connection method
Insulation displacement termination
Pole number
4
Manufacturer product description
Han3A RJ45 Cat5 plug 4p IDC, AWG 26
certificate/approval
0
material of housing
Zink print cast
Max. line cross section, flexible
0.12 mm²
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
Stáhnout CAD model
Tento prvek nejde vygenerovat