??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Cat5 PFT 8p angled plastic
Bill of material
HARTING 09452251108
Preview
Product number of the Manufacturer
09452251108
Short Description
Connectors, Contacts: 8, Size: Han® 3 A, Material: Polycarbonate (PC), Degree of protection: IP65, IP67
Long Description
Connectors, Contacts: 8, Size: Han® 3 A, Material: Polycarbonate (PC), Degree of protection: IP65, IP67
Manufacturer Type Description
Han3A RJ45 Cat5 PFT 8p angled plastic
Alternative product number
09 45 225 1108
Manufacturer Name
HARTING
Delivery Time
112
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
RJ45
Pole number
8
Manufacturer product description
Han3A RJ45 Cat5 PFT 8p angled plastic
certificate/approval
0
Combustibility class
V0
material of housing
Polycarbonate (PC)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models