??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 Cat5 PFT 8p angled
Bill of material
HARTING 09452151101
Product number of the Manufacturer
09452151101
Short Description
Connectors, Contacts: 8, Size: Han® 3 A, Material: Zinc die-cast, Powder-coated, Degree of protection: IP65, IP67
Long Description
Connectors, Contacts: 8, Size: Han® 3 A, Material: Zinc die-cast, Powder-coated, Degree of protection: IP65, IP67
Manufacturer Type Description
Han3A RJ45 Cat5 PFT 8p angled
Alternative product number
09 45 215 1101
Manufacturer Name
HARTING
Delivery Time
52
Design of housing surface
powder-coated
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
RJ45
Pole number
8
Manufacturer product description
Han3A RJ45 Cat5 PFT 8p angled
certificate/approval
0
material of housing
Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part