??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 10G Cat6 PFT 8p plastic
Bill of material
HARTING 09452251560
Product number of the Manufacturer
09452251560
Preview
Short Description
Connectors, Contacts: 8, Size: Han® 3 A, Material: Polycarbonate (PC), Degree of protection: IP65, IP67
Long Description
Connectors, Contacts: 8, Size: Han® 3 A, Material: Polycarbonate (PC), Degree of protection: IP65, IP67
Manufacturer Type Description
Han3A RJ45 10G Cat6 PFT 8p plastic
Alternative product number
09 45 225 1560
Manufacturer Name
HARTING
Delivery Time
35
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
RJ45
Pole number
8
Manufacturer product description
Han3A RJ45 10G Cat6 PFT 8p plastic
certificate/approval
0
Combustibility class
V0
material of housing
Polycarbonate (PC)
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
プレビュー
3D
情報
2D
ダウンロード(CADデータ)