??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han3A RJ45 10G Cat6 PFT insert 8p
Bill of material
HARTING 09452001560
Preview
Product number of the Manufacturer
09452001560
Short Description
Connectors, Inserts, Size: Han® 3 A
Long Description
Connectors, Inserts, Size: Han® 3 A
Manufacturer Type Description
Han3A RJ45 10G Cat6 PFT insert 8p
Alternative product number
09 45 200 1560
Manufacturer Name
HARTING
Delivery Time
35
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Product type
Han3A RJ45 10G Cat6 PFT insert 8p
Brand
RJ45
Size
Han® 3 A
Insertion cycles, min.
500
Manufacturer product description
Connectors, Inserts, Size: Han® 3 A
Manufacturer product designation
Connectors, Inserts, Size: Han® 3 A
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models