??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAN12 - handwheel/Foldable full width handwheel/Foldable handle type
Bill of material
HAN12-D125-d12-E
code
HAN12
type
Foldable handle type
Installation method
Keyway hole pattern
Coupling part material
ADC
Coupling part surface preparation
Spray coating
Handwheel body material
ADC
Handwheel body surface preparation
Spray coating
Handle mounting part material
S45C
Handle mounting part surface preparation
Blackening
Grip handle material
PA
Grip handle colour
Blackening
D
mm
d
mm
Handwheel body colour
D1
23 mm
d2
31 mm
h
24.5 mm
h1
4 mm
h2
18 mm
L
62.5 mm
L1
44.5 mm
Reference weight
0.460 kg/pcs
f
13.8 mm
FTOL
+0.1/3
S
4 mm
STOL
±0.015
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models