??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAN10 - Handwheel Foldable recessed handwheel Foldable handle
Bill of material
HAN10-D100-d10
Code
HAN10
Type
Foldable handle
Installation method
Keyway hole type
Coupling material
S45C
Coupling surface treatment
Black
Handwheel body material
PA
Handwheel body surface treatment
Black
Grip material
PA
handle surface treatment
Black
D
d
10
d1
32
H
49
h
22.5
L
45
Reference weight (kg/pcs)
0.20
f
11.4
f tolerance
+0.1/0
s
3
s tolerance
+0.015/-0.015
Website Link
webxxx
Previews
3D
Dimension
2D
Download CAD models