??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAN09 - Handwheel, foldable full width handwheel / foldable recessed handwheel, foldable handle
Bill of material
HAN09-D82.5-d8
Code
HAN09
Types of
Foldable handle
Installation method
Keyway hole type
Coupling part material
S45C
Coupling part surface treatment
blackened
Handwheel body material
PA
Handwheel body color
black
Grip material
PA
Grip color
black
D
mm
d
mm
H
35.0 mm
h
18 mm
d1
23.0 mm
L
45 mm
f
9.0 mm
f tolerance
+0.1/0 mm
s
2 mm
s tolerance
±0.015 mm
reference weight
0.11 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models