??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HAN02 - handwheel/Foldable double width bar handwheel/Foldable handle type
Bill of material
HAN02-D100
code
HAN02
type
Foldable handle type
Installation method
Keyway hole pattern
Coupling part material
ADC
Coupling part surface preparation
Spray molding
Handwheel body material
ADC
Handwheel body surface preparation
Spray molding
Handle mounting part material
ZDC
Handle mounting part surface preparation
Spray molding
Grip handle material
ABS
Grip handle colour
Black
D
mm
d
12 mm
D1
26 mm
L
50 mm
H
39 mm
h
19 mm
h1
20 mm
f
13.8 mm
s
4 mm
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models