??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Q8 Sti GW 6x2,5qmm sw 3,0m lang
Bill of material
HARTING 6188201022200
Product number of the Manufacturer
6188201022200
Short Description
Motor cable, With brake, for motors in star connection, Copper cable, (round)
Long Description
Motor cable, With brake, for motors in star connection, Copper cable, (round)
Manufacturer Type Description
Han Q8 Sti GW 6x2,5qmm sw 3,0m lang
Alternative product number
61 88 201 0222 00
Manufacturer Name
HARTING
Delivery Time
84
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part