??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Q 4/2 UL2237 top entry 1-Lever 2,0m
Bill of material
HARTING 20871473001200
Preview
Product number of the Manufacturer
20871473001200
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 2 m
Manufacturer Type Description
Han Q 4/2 UL2237 top entry 1-Lever 2,0m
Alternative product number
20 87 147 3001 200
Manufacturer Name
HARTING
Delivery Time
0
Product type
Han Q 4/2 UL2237 top entry 1-Lever 2,0m
Brand
Han® Q
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
US
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part