??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Q 4/2 UL2237 side entry 1-Lever 1,0m
Bill of material
HARTING 20871473002100
Product number of the Manufacturer
20871473002100
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
Manufacturer Type Description
Han Q 4/2 UL2237 side entry 1-Lever 1,0m
Alternative product number
20 87 147 3002 100
Manufacturer Name
HARTING
Delivery Time
0
Product type
Han Q 4/2 UL2237 side entry 1-Lever 1,0m
Brand
Han® Q
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
US
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part