??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han Q 4/2 Bu TG GW 4x4 qmm sw 3 m lang
Bill of material
HARTING 6188201019700
Product number of the Manufacturer
6188201019700
Short Description
Energy supply, Pre-assembled on one side, Copper cable, (round)
Long Description
Energy supply, Pre-assembled on one side, Copper cable, (round)
Manufacturer Type Description
Han Q 4/2 Bu TG GW 4x4 qmm sw 3 m lang
Alternative product number
61 88 201 0197 00
Manufacturer Name
HARTING
Delivery Time
0
Minimum Order Quantity
2
Quantity Scale
2
Customs tariff number
85444290
Country of origin
RO
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part