??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull SCRJ POF metal
Bill of material
HARTING 09352410401
Preview
Product number of the Manufacturer
09352410401
Short Description
Connectors, Contacts: 2, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Long Description
Connectors, Contacts: 2, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PushPull SCRJ POF metal
Alternative product number
09 35 241 0401
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Push pull
Design of housing surface
nickel-plated
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Pole number
2
Manufacturer product description
Han PushPull SCRJ POF metal
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85367000
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models