??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull SCRJ plug w/o SC
Bill of material
HARTING 09352410422
Preview
Product number of the Manufacturer
09352410422
Short Description
Connectors, Contacts: 2, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Long Description
Connectors, Contacts: 2, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PushPull SCRJ plug w/o SC
Alternative product number
09 35 241 0422
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Push pull
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Pole number
2
Manufacturer product description
Han PushPull SCRJ plug w/o SC
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models