??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull RJ45 V14 Aida Kupplung rund
Bill of material
HARTING 6104201108401
Product number of the Manufacturer
6104201108401
Preview
Short Description
Connectors, preLink® IDC insulation displacement termination, Rated current: ‌1.75 A, Contacts: 8, PushPull, Top entry, Material: Aluminium die-cast
Long Description
Connectors, preLink® IDC insulation displacement termination, Rated current: ‌1.75 A, Contacts: 8, PushPull, Top entry, Material: Aluminium die-cast, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PushPull RJ45 V14 Aida Kupplung rund
Alternative product number
61 04 201 1084 01
Manufacturer Name
HARTING
Delivery Time
7
Arrangement of the cable lead-in
top
Type of interlock
Push pull
max. connectable conductor cross-section multiple wire
0.320 mm^2
min. connectable conductor cross-section multiple wire
0.220 mm^2
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
1.750 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Conductor connection method
Insulation displacement termination
Pole number
8
Manufacturer product description
Han PushPull RJ45 V14 Aida Kupplung rund
certificate/approval
0
Combustibility class
V0
material of housing
aluminium die-cast
Max. line cross section, flexible
0.320 mm^2
Min. line cross section, flexible
0.220 mm^2
Locking present
Yes
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
치수도
2D
CAD모델 다운로드