??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull RJ45 90° metal WDF
Bill of material
HARTING 09352260311
Preview
Product number of the Manufacturer
09352260311
Short Description
Connectors, Solder termination, Rated current: ‌1.75 A, Au over Ni, Mating side, Sn over Ni, Termination side, Material: Zinc die-cast, Nickel plated
Long Description
Connectors, Solder termination, Rated current: ‌1.75 A, Au over Ni, Mating side, Sn over Ni, Termination side, Material: Zinc die-cast, Nickel plated, Degree of protection: IP67
Manufacturer Type Description
Han PushPull RJ45 90° metal WDF
Alternative product number
09 35 226 0311
Manufacturer Name
HARTING
Delivery Time
77
Design of housing surface
nickel-plated
max. connectable conductor cross-section multiple wire
0.32 mm²
min. connectable conductor cross-section multiple wire
0.22 mm²
Degree of protection (IP), mounted
IP67
Material of the contact coat
Nickel/gold, Mating side, Sn over Ni, Termination side
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
1.75 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Conductor connection method
Soldered connection
Manufacturer product description
Han PushPull RJ45 90° metal WDF
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
Max. line cross section, flexible
0.32 mm²
Min. line cross section, flexible
0.22 mm²
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models