??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull RJ45 10G plastic
Bill of material
HARTING 09352280421
Product number of the Manufacturer
09352280421
Preview
Short Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 8, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Long Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 8, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PushPull RJ45 10G plastic
Alternative product number
09 35 228 0421
Manufacturer Name
HARTING
Delivery Time
70
Type of interlock
Push pull
max. connectable conductor cross-section multiple wire
0.320 mm^2
min. connectable conductor cross-section multiple wire
0.100 mm^2
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
1.750 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Conductor connection method
Insulation displacement termination
Pole number
8
Manufacturer product description
Han PushPull RJ45 10G plastic
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Max. line cross section, flexible
0.320 mm^2
Min. line cross section, flexible
0.100 mm^2
Locking present
Yes
rated voltage
50 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型