??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull Power plug 4_0 crimp PG9
Bill of material
HARTING 09352310421
Preview
Product number of the Manufacturer
09352310421
Short Description
Connectors, Crimp termination, Rated current: ‌16 A, Contacts: 5, Silver plated, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Long Description
Connectors, Crimp termination, Rated current: ‌16 A, Contacts: 5, Silver plated, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PushPull Power plug 4_0 crimp PG9
Alternative product number
09 35 231 0421
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Push pull
Rated surge voltage
8 kV
max. connectable conductor cross-section multiple wire
2.5 mm²
min. connectable conductor cross-section multiple wire
0.25 mm²
PE connection present
No
Degree of protection (IP), mounted
IP65, IP67
Material of the contact coat
Silver
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
16 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-118
Conductor connection method
crimp connection
Pole number
5
Manufacturer product description
Han PushPull Power plug 4_0 crimp PG9
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
material of insulation
Thermoplastic
Max. line cross section, flexible
2.5 mm²
Min. line cross section, flexible
0.25 mm²
Locking present
Yes
rated voltage
690 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models