您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
HARTING 09350020303
HARTING
Interface connectors
PushPull Device connectivity
Hoods/Housings
Powered by
CAD模型選擇
{harting_qs/1/27/95/5068.prj},{NB=09350020303},{MANUID=09350020303},{AAC820=-40},{AAC821=70},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/ab/20/09350020303.tif__web.png},{DESCSHORT=Bulkhead mounted housing, PushPull, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67},{DESCLONG=Bulkhead mounted housing, PushPull, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67},{MANUTYPEDESC=Han PushPull Power metal base panel},{SUPPLIERALTNO=09 35 002 0303},{MANUNAME=HARTING},{DELTIME=77},{AAB373=Push pull},{AAB396=nickel-plated},{AAB408=Add-on housing},{AAB504=nickel-plated},{AAC108=IP65, IP67},{AAM489=Without}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull Power metal base panel
Bill of material
HARTING 09350020303
Preview
Product number of the Manufacturer
09350020303
Short Description
Bulkhead mounted housing, PushPull, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Long Description
Bulkhead mounted housing, PushPull, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PushPull Power metal base panel
Alternative product number
09 35 002 0303
Manufacturer Name
HARTING
Delivery Time
77
Type of interlock
Push pull
Design of housing surface
nickel-plated
Design of housing
Add-on housing
Housing coating
nickel-plated
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40
°C
Max. operating temperature
70
°C
shackle position
Without
Product type
Han PushPull Power metal base panel
Application standards
IEC 61076-3-117
Manufacturer product description
Bulkhead mounted housing, PushPull, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer product designation
Bulkhead mounted housing, PushPull, Material (hood/housing): Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
certificate/approval
0
Combustibility class
V0
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型