??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull Power L Metal PFT var cod
Bill of material
HARTING 09354340311
Product number of the Manufacturer
09354340311
Preview
Short Description
Connectors, Spring clamp termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, Sn over Ni, Termination side, Au over Ni, Mating side, PushPull
Long Description
Connectors, Spring clamp termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, Sn over Ni, Termination side, Au over Ni, Mating side, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PushPull Power L Metal PFT var cod
Alternative product number
09 35 434 0311
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Push pull
Design of housing surface
nickel-plated
Rated surge voltage
1.500 kV
seal present
Yes
max. connectable conductor cross-section multiple wire
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.750 mm^2
PE connection present
No
Degree of protection (IP), mounted
IP65, IP67
Material of the contact coat
Sn over Ni, Termination side, Nickel/gold, Mating side
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
16 A
Brand
Han® PushPull (V14)
Application standards
IEC PAS 61076-3-126
Conductor connection method
Spring pulley connection
Pole number
5
Manufacturer product description
Han PushPull Power L Metal PFT var cod
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
material of insulation
Polyamide (PA)
Max. line cross section, flexible
2.500 mm^2
Min. line cross section, flexible
0.750 mm^2
Locking present
Yes
rated voltage
24 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models