??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull Power L Metal housing
Bill of material
HARTING 09350140301
Preview
Product number of the Manufacturer
09350140301
Short Description
Bulkhead mounted housing, PushPull, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, IP67
Long Description
Bulkhead mounted housing, PushPull, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PushPull Power L Metal housing
Alternative product number
09 35 014 0301
Manufacturer Name
HARTING
Delivery Time
28
Type of interlock
Push pull
Design of housing surface
nickel-plated
Design of housing
Add-on housing
Housing coating
nickel-plated
seal present
Yes
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
shackle position
Without
Product type
Han PushPull Power L Metal housing
Application standards
IEC PAS 61076-3-126
Manufacturer product description
Bulkhead mounted housing, PushPull, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, IP67
Manufacturer product designation
Bulkhead mounted housing, PushPull, Material (hood/housing): Zinc die-cast, Nickel plated, Material (seal): NBR, Degree of protection: IP65, IP67
certificate/approval
0
Combustibility class
V0
material of housing
Zink, Zink print cast
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
Previews
3D
Dimensión
2D
Descarga de modelos CAD