??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull Power 4/0 M 90° solder pts.
Bill of material
HARTING 09350023003
Preview
Product number of the Manufacturer
09350023003
Short Description
Connectors, Male, Solder termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, Silver plated
Long Description
Connectors, Male, Solder termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, Silver plated
Manufacturer Type Description
Han PushPull Power 4/0 M 90° solder pts.
Alternative product number
09 35 002 3003
Manufacturer Name
HARTING
Delivery Time
63
Rated surge voltage
4 kV
PE connection present
No
Material of the contact coat
Silver
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
16 A
Product type
Han PushPull Power 4/0 M 90° solder pts.
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-118
Conductor connection method
Soldered connection
Insertion cycles, min.
500
Pole number
5
Manufacturer product description
Connectors, Male, Solder termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, Silver plated
Manufacturer product designation
Connectors, Male, Solder termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, Silver plated
Degree of soiling
3
certificate/approval
0
Combustibility class
V0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models