??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull PFT plastic HIFF
Bill of material
HARTING 09350120331
Preview
Product number of the Manufacturer
09350120331
Short Description
Bulkhead mounted housing, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
Long Description
Bulkhead mounted housing, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PushPull PFT plastic HIFF
Alternative product number
09 35 012 0331
Manufacturer Name
HARTING
Delivery Time
25
Type of interlock
Push pull
Design of housing
Add-on housing
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
shackle position
Without
Product type
Han PushPull PFT plastic HIFF
Application standards
IEC 61076-3-117
Manufacturer product description
Bulkhead mounted housing, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
Manufacturer product designation
Bulkhead mounted housing, PushPull, Material (hood/housing): Thermoplastic, Black, Degree of protection: IP65, IP67
color of housing
Black
color
Black
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Previews
3D
Размер
2D
Сваляне на CAD модели