??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull PFT plastic Bulkhead Cat.6
Bill of material
HARTING 09352250331
Preview
Product number of the Manufacturer
09352250331
Short Description
Connectors, Rated current: ‌1.75 A, Contacts: 8, Au over Ni, Mating side, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Long Description
Connectors, Rated current: ‌1.75 A, Contacts: 8, Au over Ni, Mating side, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PushPull PFT plastic Bulkhead Cat.6
Alternative product number
09 35 225 0331
Manufacturer Name
HARTING
Delivery Time
70
Type of interlock
Push pull
max. connectable conductor cross-section multiple wire
0.32 mm²
min. connectable conductor cross-section multiple wire
0.22 mm²
Degree of protection (IP), mounted
IP65, IP67
Material of the contact coat
Nickel/gold, Mating side
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
1.75 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Pole number
8
Manufacturer product description
Han PushPull PFT plastic Bulkhead Cat.6
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Max. line cross section, flexible
0.32 mm²
Min. line cross section, flexible
0.22 mm²
Locking present
Yes
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models