??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han PushPull dust cap device IP40
Bill of material
HARTING 09350025401
Preview
Product number of the Manufacturer
09350025401
Short Description
Dust protection cover, for device side, Degree of protection: IP40
Long Description
Dust protection cover, for device side, Degree of protection: IP40
Manufacturer Type Description
Han PushPull dust cap device IP40
Alternative product number
09 35 002 5401
Manufacturer Name
HARTING
Delivery Time
77
Degree of protection (IP), mounted
IP40
Product type
Han PushPull dust cap device IP40
Manufacturer product description
Dust protection cover, for device side, Degree of protection: IP40
Manufacturer product designation
Dust protection cover, for device side, Degree of protection: IP40
certificate/approval
0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés