??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP V14 RJ45 Cat5 plug 4p IDC 5-8mm
Bill of material
HARTING 09352220421
Preview
Product number of the Manufacturer
09352220421
Short Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 4, Au over Ni, Mating side, Sn over Ni, Termination side, PushPull
Long Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 4, Au over Ni, Mating side, Sn over Ni, Termination side, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PP V14 RJ45 Cat5 plug 4p IDC 5-8mm
Alternative product number
09 35 222 0421
Manufacturer Name
HARTING
Delivery Time
70
Type of interlock
Push pull
max. connectable conductor cross-section multiple wire
0.32 mm²
min. connectable conductor cross-section multiple wire
0.22 mm²
Degree of protection (IP), mounted
IP65, IP67
Material of the contact coat
Nickel/gold, Mating side, Sn over Ni, Termination side
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
1.75 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Conductor connection method
Insulation displacement termination
Pole number
4
Manufacturer product description
Han PP V14 RJ45 Cat5 plug 4p IDC 5-8mm
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Max. line cross section, flexible
0.32 mm²
Min. line cross section, flexible
0.22 mm²
Locking present
Yes
rated voltage
50 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models