??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP V14 cable hood 6,5-9,5mm
Bill of material
HARTING 09350020431
Product number of the Manufacturer
09350020431
Preview
Short Description
Cable to cable housing
Long Description
Cable to cable housing
Manufacturer Type Description
Han PP V14 cable hood 6,5-9,5mm
Alternative product number
09 35 002 0431
Manufacturer Name
HARTING
Delivery Time
67
Design of housing
Coupling housing
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Product type
Han PP V14 cable hood 6,5-9,5mm
Application standards
EN 45545-2
Manufacturer product description
Cable to cable housing
Manufacturer product designation
Cable to cable housing
certificate/approval
0
Combustibility class
V0
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimensão
2D
Baixar modelos em CAD