??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP Signal 10-pole plug set, metal
Bill of material
HARTING 09352610401
Product number of the Manufacturer
09352610401
Preview
Short Description
Connectors, Crimp termination, Rated current: ‌5 A, Contacts: 10, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Long Description
Connectors, Crimp termination, Rated current: ‌5 A, Contacts: 10, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PP Signal 10-pole plug set, metal
Alternative product number
09 35 261 0401
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Push pull
Design of housing surface
nickel-plated
Rated surge voltage
1.500 kV
max. connectable conductor cross-section multiple wire
0.820 mm^2
min. connectable conductor cross-section multiple wire
0.130 mm^2
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
85 °C
rated current
5 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Conductor connection method
crimp connection
Pole number
10
Manufacturer product description
Han PP Signal 10-pole plug set, metal
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
Max. line cross section, flexible
0.820 mm^2
Min. line cross section, flexible
0.130 mm^2
Locking present
Yes
rated voltage
50 V
Minimum Order Quantity
1
Quantity Scale
10
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model