??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP RJ45 PN metal plug set 45° bottom
Bill of material
HARTING 09352260402
Preview
Product number of the Manufacturer
09352260402
Short Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 4, Au over Ni, Mating side, Sn over Ni, Termination side, PushPull, Bottom entry
Long Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 4, Au over Ni, Mating side, Sn over Ni, Termination side, PushPull, Bottom entry, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PP RJ45 PN metal plug set 45° bottom
Alternative product number
09 35 226 0402
Manufacturer Name
HARTING
Delivery Time
70
Arrangement of the cable lead-in
Bottom entry
Type of interlock
Push pull
Design of housing surface
nickel-plated
max. connectable conductor cross-section multiple wire
0.32 mm²
min. connectable conductor cross-section multiple wire
0.22 mm²
Degree of protection (IP), mounted
IP65, IP67
Material of the contact coat
Nickel/gold, Mating side, Sn over Ni, Termination side
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
1.75 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Conductor connection method
Insulation displacement termination
Pole number
4
Manufacturer product description
Han PP RJ45 PN metal plug set 45° bottom
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
Max. line cross section, flexible
0.32 mm²
Min. line cross section, flexible
0.22 mm²
Locking present
Yes
rated voltage
50 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models