??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP Power PFT M25 crimp
Bill of material
HARTING 09352310332
Product number of the Manufacturer
09352310332
Preview
Short Description
Connectors, Crimp termination, Rated current: ‌16 A, Contacts: 5, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Long Description
Connectors, Crimp termination, Rated current: ‌16 A, Contacts: 5, PushPull, Material: Thermoplastic, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PP Power PFT M25 crimp
Alternative product number
09 35 231 0332
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Push pull
Rated surge voltage
8 kV
max. connectable conductor cross-section multiple wire
2.500 mm^2
min. connectable conductor cross-section multiple wire
0.250 mm^2
PE connection present
No
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
16 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-118
Conductor connection method
crimp connection
Pole number
5
Manufacturer product description
Han PP Power PFT M25 crimp
certificate/approval
0
Combustibility class
V0
material of housing
Plastic
Max. line cross section, flexible
2.500 mm^2
Min. line cross section, flexible
0.250 mm^2
Locking present
Yes
rated voltage
690 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models