??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP Power L seal 4-6,5mm
Bill of material
HARTING 09350049907
Product number of the Manufacturer
09350049907
Preview
Short Description
Seal, Clamping range: 4 ... 6.5 mm
Long Description
Seal, Clamping range: 4 ... 6.5 mm
Manufacturer Type Description
Han PP Power L seal 4-6,5mm
Alternative product number
09 35 004 9907
Manufacturer Name
HARTING
Delivery Time
28
Product type
Han PP Power L seal 4-6,5mm
Manufacturer product description
Seal, Clamping range: 4 ... 6.5 mm
Manufacturer product designation
Seal, Clamping range: 4 ... 6.5 mm
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models