??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP Power L Met plug fix cod 9-13mm
Bill of material
HARTING 09354330401
Preview
Product number of the Manufacturer
09354330401
Short Description
Connectors, Spring clamp termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, Au over Ni, Mating side, Sn over Ni, Termination side, PushPull
Long Description
Connectors, Spring clamp termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, Au over Ni, Mating side, Sn over Ni, Termination side, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PP Power L Met plug fix cod 9-13mm
Alternative product number
09 35 433 0401
Manufacturer Name
HARTING
Delivery Time
175
Type of interlock
Push pull
Design of housing surface
nickel-plated
Rated surge voltage
1.5 kV
max. connectable conductor cross-section multiple wire
2.5 mm²
min. connectable conductor cross-section multiple wire
0.75 mm²
PE connection present
No
Degree of protection (IP), mounted
IP65, IP67
Material of the contact coat
Nickel/gold, Mating side, Sn over Ni, Termination side
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
16 A
Brand
Han® PushPull (V14)
Application standards
IEC PAS 61076-3-126
Conductor connection method
Spring pulley connection
Pole number
5
Manufacturer product description
Han PP Power L Met plug fix cod 9-13mm
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
material of insulation
Polyamide (PA)
Max. line cross section, flexible
2.5 mm²
Min. line cross section, flexible
0.75 mm²
Locking present
Yes
rated voltage
24 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
预览
3D
尺寸标注
2D
下载CAD模型