??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP PFT metal rectangular QL power
Bill of material
HARTING 09352320311
Preview
Product number of the Manufacturer
09352320311
Short Description
Connectors, Han-Quick Lock® termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, Silver plated, PushPull
Long Description
Connectors, Han-Quick Lock® termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, Silver plated, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PP PFT metal rectangular QL power
Alternative product number
09 35 232 0311
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Push pull
Design of housing surface
nickel-plated
Rated surge voltage
6 kV
max. connectable conductor cross-section multiple wire
2.5 mm²
min. connectable conductor cross-section multiple wire
0.5 mm²
PE connection present
No
Degree of protection (IP), mounted
IP65, IP67
Material of the contact coat
Silver
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
16 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-118
Conductor connection method
Radial spring connection
Pole number
5
Manufacturer product description
Han PP PFT metal rectangular QL power
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
Max. line cross section, flexible
2.5 mm²
Min. line cross section, flexible
0.5 mm²
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models