??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP PFT metal circular QL power M4/0
Bill of material
HARTING 09352320312
Preview
Product number of the Manufacturer
09352320312
Short Description
Connectors, Han-Quick Lock® termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, Silver plated, PushPull
Long Description
Connectors, Han-Quick Lock® termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, Silver plated, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PP PFT metal circular QL power M4/0
Alternative product number
09 35 232 0312
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Push pull
Design of housing surface
nickel-plated
Rated surge voltage
6 kV
max. connectable conductor cross-section multiple wire
2.5 mm²
min. connectable conductor cross-section multiple wire
0.5 mm²
PE connection present
No
Degree of protection (IP), mounted
IP65, IP67
Material of the contact coat
Silver
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
16 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-118
Conductor connection method
Radial spring connection
Pole number
5
Manufacturer product description
Han PP PFT metal circular QL power M4/0
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
Max. line cross section, flexible
2.5 mm²
Min. line cross section, flexible
0.5 mm²
Locking present
Yes
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimenze
2D
Stáhnout CAD model