??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP PFT metal circular QL power 1,5mm
Bill of material
HARTING 09352340312
Product number of the Manufacturer
09352340312
Preview
Short Description
Connectors, Han-Quick Lock® termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, PushPull, Material: Zinc die-cast, Nickel plated
Long Description
Connectors, Han-Quick Lock® termination, Rated current: ‌16 A, Contacts: 5, Copper alloy, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PP PFT metal circular QL power 1,5mm
Alternative product number
09 35 234 0312
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Push pull
Design of housing surface
nickel-plated
Rated surge voltage
8 kV
max. connectable conductor cross-section multiple wire
1.500 mm^2
min. connectable conductor cross-section multiple wire
0.250 mm^2
PE connection present
No
Degree of protection (IP), mounted
IP65, IP67
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
16 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-118
Conductor connection method
Radial spring connection
Pole number
5
Manufacturer product description
Han PP PFT metal circular QL power 1,5mm
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
Max. line cross section, flexible
1.500 mm^2
Min. line cross section, flexible
0.250 mm^2
Locking present
Yes
rated voltage
690 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型