??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han PP metal V14 RJ45 Cat5 plug 4p IDC
Bill of material
HARTING 09352210401
Product number of the Manufacturer
09352210401
Preview
Short Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 4, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Long Description
Connectors, IDC termination, Rated current: ‌1.75 A, Contacts: 4, PushPull, Material: Zinc die-cast, Nickel plated, Degree of protection: IP65, IP67
Manufacturer Type Description
Han PP metal V14 RJ45 Cat5 plug 4p IDC
Alternative product number
09 35 221 0401
Manufacturer Name
HARTING
Delivery Time
35
Type of interlock
Push pull
Design of housing surface
nickel-plated
max. connectable conductor cross-section multiple wire
0.320 mm^2
min. connectable conductor cross-section multiple wire
0.220 mm^2
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
rated current
1.750 A
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-117
Conductor connection method
Insulation displacement termination
Pole number
4
Manufacturer product description
Han PP metal V14 RJ45 Cat5 plug 4p IDC
certificate/approval
0
Combustibility class
V0
material of housing
Zink print cast
Max. line cross section, flexible
0.320 mm^2
Min. line cross section, flexible
0.220 mm^2
Locking present
Yes
rated voltage
50 V
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models