??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han-Power S Han Q4/2 F 4,0-6,0mm²
Bill of material
HARTING 6188201050101
Preview
Product number of the Manufacturer
6188201050101
Short Description
Energy distributor, With 1x Han® Q 4/2, Female insert, in Han-Compact® Hoods
Long Description
Energy distributor, With 1x Han® Q 4/2, Female insert, in Han-Compact® Hoods, IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5, Contacts: 4, + 2 additional signal contacts, Conductor cross-section: 4 ... 6 mm², Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Degree of protection: IP65
Manufacturer Type Description
Han-Power S Han Q4/2 F 4,0-6,0mm²
Alternative product number
61 88 201 0501 01
Manufacturer Name
HARTING
Delivery Time
245
Product type
Han-Power® S
Manufacturer product description
Energy distributor, With 1x Han® Q 4/2, Female insert, in Han-Compact® Hoods, IDC insulation displacement termination, for stranded wires according to IEC 60228 Class 5, Contacts: 4, + 2 additional signal contacts, Conductor cross-section: 4 ... 6 mm², Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Degree of protection: IP65
Manufacturer product designation
Energy distributor, With 1x Han® Q 4/2, Female insert, in Han-Compact® Hoods
color
Black
material of housing
Plastic
degree of protection
IP65
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Previews
Download CAD models
No generation actions are associated with this part