??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
Han P male crimp contact 0,75 mm2 (Ag)
Bill of material
HARTING 09350006104
Preview
Product number of the Manufacturer
09350006104
Short Description
Crimp contact, Straight, Male, Copper alloy, Silver plated, Conductor cross-section: 0.75 mm², AWG 18
Long Description
Crimp contact, Straight, Male, Copper alloy, Silver plated, Conductor cross-section: 0.75 mm², AWG 18
Manufacturer Type Description
Han P male crimp contact 0,75 mm2 (Ag)
Alternative product number
09 35 000 6104
Manufacturer Name
HARTING
Delivery Time
77
Insulation stripped length
6 mm
Contact design
Pin
max. connectable conductor cross-section
0.75 mm²
Material of the contact coat
Silver
Material of the contact
Other copper alloys
Product type
Han P male crimp contact 0,75 mm2 (Ag), Han® PushPull (V14)
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-118
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Crimp contact, Straight, Male, Copper alloy, Silver plated, Conductor cross-section: 0.75 mm², AWG 18
Manufacturer product designation
Crimp contact, Straight, Male, Copper alloy, Silver plated, Conductor cross-section: 0.75 mm², AWG 18, Han P male crimp contact 0,75 mm2 (Ag)
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés