??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han P male crimp contact 0,5 mm2 (Ag)
Bill of material
HARTING 09350006103
Preview
Product number of the Manufacturer
09350006103
Short Description
Crimp contact, Straight, Male, Copper alloy, Silver plated, Conductor cross-section: 0.5 mm², AWG 20
Long Description
Crimp contact, Straight, Male, Copper alloy, Silver plated, Conductor cross-section: 0.5 mm², AWG 20
Manufacturer Type Description
Han P male crimp contact 0,5 mm2 (Ag)
Alternative product number
09 35 000 6103
Manufacturer Name
HARTING
Delivery Time
77
Insulation stripped length
6 mm
Contact design
Pin
max. connectable conductor cross-section
0.5 mm²
Material of the contact coat
Silver
Material of the contact
Other copper alloys
Product type
Han P male crimp contact 0,5 mm2 (Ag), Han® PushPull (V14)
Brand
Han® PushPull (V14)
Application standards
IEC 61076-3-118
Contact type
turned
Insertion cycles, min.
500
Manufacturer product description
Crimp contact, Straight, Male, Copper alloy, Silver plated, Conductor cross-section: 0.5 mm², AWG 20
Manufacturer product designation
Crimp contact, Straight, Male, Copper alloy, Silver plated, Conductor cross-section: 0.5 mm², AWG 20, Han P male crimp contact 0,5 mm2 (Ag)
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models