??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han High Temp 24E-c Male
Bill of material
HARTING 09338242604
Preview
Product number of the Manufacturer
09338242604
Short Description
Inserts, Crimp termination, Male, Liquid crystal polymer (LCP), Rated current: ‌16 A, Size: 24 B, Contacts: 24
Long Description
Inserts, Crimp termination, Male, Liquid crystal polymer (LCP), Rated current: ‌16 A, Size: 24 B, Contacts: 24, Conductor cross-section: 0.5 ... 2.5 mm²
Manufacturer Type Description
Han High Temp 24E-c Male
Alternative product number
09 33 824 2604
Manufacturer Name
HARTING
Delivery Time
35
Rated surge voltage
6 kV
Contact design
Pin
Contact insert without contact
Yes
max. connectable conductor cross-section multiple wire
2.5 mm²
min. connectable conductor cross-section multiple wire
0.5 mm²
wire protection present
No
PE connection present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
200 °C
rated current
16 A
material connector of connector insert
Thermoplast
Product type
Han High Temp 24E-c Male
Brand
Han E®
Application standards
EN 60664-1
Conductor connection method
crimp connection
Size
24 B
Insertion cycles, min.
500
Pole number
24
Manufacturer product description
Inserts, Crimp termination, Male, Liquid crystal polymer (LCP), Rated current: ‌16 A, Size: 24 B, Contacts: 24, Conductor cross-section: 0.5 ... 2.5 mm²
Manufacturer product designation
Inserts, Crimp termination, Male, Liquid crystal polymer (LCP), Rated current: ‌16 A, Size: 24 B, Contacts: 24
Degree of soiling
3
certificate/approval
0
Combustibility class
V0
Max. line cross section, flexible
2.5 mm²
Min. line cross section, flexible
0.5 mm²
rated voltage
500 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models