??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han F+B 17D SMC FI CRT
Bill of material
HARTING 09155173101
Product number of the Manufacturer
09155173101
Short Description
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Contacts: 17
Long Description
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Contacts: 17, Conductor cross-section: 0.14 ... 2.5 mm²
Manufacturer Type Description
Han F+B 17D SMC FI CRT
Alternative product number
09 15 517 3101
Manufacturer Name
HARTING
Delivery Time
28
Rated surge voltage
6 kV
Contact design
Socket
Contact insert without contact
Yes
max. connectable conductor cross-section multiple wire
2.5 mm²
min. connectable conductor cross-section multiple wire
0.14 mm²
wire protection present
No
PE connection present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
rated current
10 A
material connector of connector insert
Thermoplast
Product type
Han F+B 17D SMC FI CRT
Brand
Han® F+B
Conductor connection method
crimp connection
Insertion cycles, min.
500
Pole number
17
Manufacturer product description
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Contacts: 17, Conductor cross-section: 0.14 ... 2.5 mm²
Manufacturer product designation
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌10 A, Contacts: 17
Degree of soiling
3
certificate/approval
0
Combustibility class
V0
Max. line cross section, flexible
2.5 mm²
Min. line cross section, flexible
0.14 mm²
rated voltage
400 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models