??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han EE 18 Pos. Insert Female Crimp
Bill of material
HARTING 09320183101
Preview
Product number of the Manufacturer
09320183101
Short Description
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 10 B, Contacts: 18
Long Description
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 10 B, Contacts: 18, Conductor cross-section: 0.14 ... 4 mm²
Manufacturer Type Description
Han EE 18 Pos. Insert Female Crimp
Alternative product number
09 32 018 3101
Manufacturer Name
HARTING
Delivery Time
35
Rated surge voltage
6 kV
Contact design
Socket
Contact insert without contact
Yes
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section multiple wire
0.14 mm²
wire protection present
No
PE connection present
Yes
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
rated current
16 A
material connector of connector insert
Thermoplast
Product type
Han EE 18 Pos. Insert Female Crimp
Brand
Han® EE
Application standards
EN 60664-1
Conductor connection method
crimp connection
Size
10 B
Insertion cycles, min.
500
Pole number
18
Manufacturer product description
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 10 B, Contacts: 18, Conductor cross-section: 0.14 ... 4 mm²
Manufacturer product designation
Inserts, Crimp termination, Female, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 10 B, Contacts: 18
Degree of soiling
3
certificate/approval
0
Combustibility class
V0
Max. line cross section, flexible
4 mm²
Min. line cross section, flexible
0.14 mm²
rated voltage
500 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models