??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han E 16 Pos. M Insert Screw
Bill of material
HARTING 09330162601
Preview
Product number of the Manufacturer
09330162601
Short Description
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 16
Long Description
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 16, Conductor cross-section: 0.75 ... 2.5 mm², Copper alloy, Silver plated
Manufacturer Type Description
Han E 16 Pos. M Insert Screw
Alternative product number
09 33 016 2601
Manufacturer Name
HARTING
Delivery Time
63
Rated surge voltage
6 kV
Contact design
Pin
max. connectable conductor cross-section multiple wire
2.5 mm²
min. connectable conductor cross-section multiple wire
0.75 mm²
wire protection present
Yes
PE connection present
Yes
Material of the contact coat
Silver
Material of the contact
Other copper alloys
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
rated current
16 A
material connector of connector insert
Thermoplast
Product type
Han E 16 Pos. M Insert Screw
Brand
Han E®
Application standards
EN 60664-1
Conductor connection method
Screw connection
Size
16 B
Insertion cycles, min.
500
Pole number
16
Manufacturer product description
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 16, Conductor cross-section: 0.75 ... 2.5 mm², Copper alloy, Silver plated
Manufacturer product designation
Inserts, Screw termination, Male, Polycarbonate (PC), RAL 7032 (pebble grey), Rated current: ‌16 A, Size: 16 B, Contacts: 16
Degree of soiling
3
certificate/approval
0
Combustibility class
V0
Max. line cross section, flexible
2.5 mm²
Min. line cross section, flexible
0.75 mm²
rated voltage
500 V
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models