??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Han A Hood Side Entry HC 2 Levers M32
Bill of material
HARTING 19200320537
Preview
Product number of the Manufacturer
19200320537
Short Description
Hood, Size: 32 A, High construction, Double locking lever (on the hood), Polycarbonate (PC), Stainless steel, Side entry, 1x M32
Long Description
Hood, Size: 32 A, High construction, Double locking lever (on the hood), Polycarbonate (PC), Stainless steel, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Manufacturer Type Description
Han A Hood Side Entry HC 2 Levers M32
Alternative product number
19 20 032 0537
Manufacturer Name
HARTING
Delivery Time
63
Arrangement of the cable lead-in
lateral
Type of interlock
Transverse strap
Design of housing surface
powder-coated
Design of housing
Sleeve housing
Housing coating
powder-coated
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
top section
Product type
Han A Hood Side Entry HC 2 Levers M32
Brand
Han A®
number of cable inlets
1
Corrosion resistance
Han A®
Size of connection thread
M32
Size
32 A
Mounting method of the cable gland
metric
Manufacturer product description
Hood, Size: 32 A, High construction, Double locking lever (on the hood), Polycarbonate (PC), Stainless steel, Side entry, 1x M32, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Degree of protection: IP65
Manufacturer product designation
Hood, Size: 32 A, High construction, Double locking lever (on the hood), Polycarbonate (PC), Stainless steel, Side entry, 1x M32
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
seal present
No
Flap cover present
No
UV-resistant
No
Previews
3D
Dimensão
2D
Baixar modelos em CAD