??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han A Base Panel 2 Levers
Bill of material
HARTING 09200320301
Preview
Product number of the Manufacturer
09200320301
Short Description
Bulkhead mounted housing, Size: 32 A, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel
Long Description
Bulkhead mounted housing, Size: 32 A, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Manufacturer Type Description
Han A Base Panel 2 Levers
Alternative product number
09 20 032 0301
Manufacturer Name
HARTING
Delivery Time
63
Type of interlock
Transverse strap
Design of housing surface
powder-coated
Design of housing
Add-on housing
Housing coating
powder-coated
seal present
Yes
Degree of protection (IP), mounted
IP65
Min. operating temperature
-40 °C
Max. operating temperature
125 °C
shackle position
Subsection
Product type
Han A Base Panel 2 Levers
Brand
Han A®
Corrosion resistance
Han A®
Size
32 A
Manufacturer product description
Bulkhead mounted housing, Size: 32 A, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel, Material (hood/housing): Aluminium die-cast, Powder-coated, RAL 7037 (dust grey), Material (seal): NBR, Degree of protection: IP65
Manufacturer product designation
Bulkhead mounted housing, Size: 32 A, Low construction, Double locking lever, Polycarbonate (PC), Stainless steel
color of housing
Grey
color
Grey
certificate/approval
CE
material of housing
aluminium die-cast, aluminum
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Flap cover present
No
UV-resistant
No
미리보기
3D
치수도
2D
CAD모델 다운로드