??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Han 6 E UL2237 top entry 1-Lever 1,0m
Bill of material
HARTING 20871463001100
Preview
Product number of the Manufacturer
20871463001100
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Cable length: 1 m
Manufacturer Type Description
Han 6 E UL2237 top entry 1-Lever 1,0m
Alternative product number
20 87 146 3001 100
Manufacturer Name
HARTING
Delivery Time
0
Product type
Han 6 E UL2237 top entry 1-Lever 1,0m
Brand
Han E®
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
US
Deeplink
Deeplink
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.